ZHCSRC9I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tpd | Propagation time | ’ALS176 |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 9 | 14 | 19 | ns |
| ’ALS176A | 10.5 | 14 | 18 | |||||
| ’ALS176B | 11.5 | 13 | 16.5 | |||||
| tsk(p) | Pulse skew(2) |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 0 | 2 | ns | ||
| tsk(lim) | Pulse skew(3) | ’ALS176 |
RL = 54 Ω See Figure 6-3 |
CL = 50 pF, | 10 | ns | ||
| ’ALS176A | 7.5 | |||||||
| ’ALS176B | 5 | |||||||
| tPZH | Output enable time to high level | CL = 15 pF, | See Figure 6-8 | 7 | 14 | ns | ||
| tPZL | Output enable time to low level | CL = 15 pF, | See Figure 6-8 | 20 | 35 | ns | ||
| tPHZ | Output disable time from high level | CL = 15 pF, | See Figure 6-8 | 20 | 35 | ns | ||
| tPLZ | Output disable time from low level | CL = 15 pF, | See Figure 6-8 | 8 | 17 | ns | ||