ZHCSRC9I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tpd | Propagation time |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 25 | ns | ||
| tsk(p) | Pulse skew(2) |
VID = –1.5 V to 1.5 V, See Figure 6-7 |
CL = 15 pF, | 0 | 2 | ns | |
| tsk(lim) | Pulse skew(3) |
RL = 54 Ω See Figure 6-3 |
CL = 50 pF, | 15 | ns | ||
| tPZH | Output enable time to high level | CL = 15 pF, | See Figure 6-8 | 11 | 18 | ns | |
| tPZL | Output enable time to low level | CL = 15 pF, | See Figure 6-8 | 11 | 18 | ns | |
| tPHZ | Output disable time from high level | CL = 15 pF, | See Figure 6-8 | 50 | ns | ||
| tPLZ | Output disable time from low level | CL = 15 pF, | See Figure 6-8 | 30 | ns | ||