ZHCSB64C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-F227E989-499C-4800-ACD2-F5E82A8C32F1/SLLSEA06918 as design parameters.
| DESIGN PARAMETER | EXAMPLE VALUE | |||
|---|---|---|---|---|
| Input voltage range | 3.3 V ± 3% | |||
| Output voltage | 5 V | |||
| Maximum load current | 100 mA | |||