ZHCSB64C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
When the device supply has reached its nominal value ±10% the oscillator is fully operating. However variations over supply voltage and operating temperature can vary the switching frequencies at D1 and D2 between 250 kHz and 495 kHz for VCC = 3.3 V ±10%, and between 300 kHz and 620 kHz for VCC = 5 V ±10%.