ZHCSB64C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RON | Switch-on resistance | VCC = 3.3 V ± 10%, See GUID-72982F13-F4F2-4C08-9A46-0C093B2CB82D.html#SLLSEA09561 | 1 | 3 | Ω | |
VCC = 5 V ± 10%, See GUID-72982F13-F4F2-4C08-9A46-0C093B2CB82D.html#SLLSEA09561 | 0.6 | 2 | ||||
ICC | Average supply current#SLLSEA02503 | VCC = 3.3 V ± 10%, no load | 150 | 400 | µA | |
VCC = 5 V ± 10%, no load | 300 | 700 | ||||
fST | Startup frequency | VCC = 2.4 V, See GUID-72982F13-F4F2-4C08-9A46-0C093B2CB82D.html#SLLSEA09561 | 300 | kHz | ||
fSW | D1, D2 Switching frequency | VCC = 3.3 V ± 10%, See GUID-72982F13-F4F2-4C08-9A46-0C093B2CB82D.html#SLLSEA09561 | 250 | 360 | 495 | kHz |
VCC = 5 V ± 10%, See GUID-72982F13-F4F2-4C08-9A46-0C093B2CB82D.html#SLLSEA09561 | 300 | 410 | 620 |