ZHCSB64C June 2013 – March 2021 SN6501-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | |||
VD1, VD2 | Output switch voltage | VCC = 5 V ± 10%, | When connected to Transformer with primary winding Center-tapped | 0 | 11 | V | |
VCC = 3.3 V ± 10% | 0 | 7.2 | |||||
ID1, ID2 | D1 and D2 output switch current – Primary-side | VCC = 5 V ± 10% | VD1, VD2 Swing ≥ 3.8 V, see GUID-7FF9EEA3-78FA-4A5D-BC0C-2DB3347D511A.html#SLLSEA06773 for typical characteristics | 350 | mA | ||
VCC = 3.3 V ± 10% | VD1, VD2 Swing ≥ 2.5 V, see GUID-7FF9EEA3-78FA-4A5D-BC0C-2DB3347D511A.html#SLLSEA05741 for typical characteristics | 150 | |||||
TA | Ambient temperature | –40 | 125 | °C |