ZHCSPJ9B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | VI = VIH | IOH = –100 µA | 0.7 V – 3.6 V | 0.7 V – 3.6 V | VCCO – 0.1 | V | ||
| IOH = –50 µA | 0.65 V | 0.65 V | 0.55 | ||||||
| IOH = –200 µA | 0.76 V | 0.76 V | 0.58 | ||||||
| IOH = –500 µA | 0.85 V | 0.85 V | 0.65 | ||||||
| IOH = -3 mA | 1.1 V | 1.1 V | 0.85 | ||||||
| IOH = -6 mA | 1.4 V | 1.4 V | 1.05 | ||||||
| IOH = -8 mA | 1.65 V | 1.65 V | 1.2 | ||||||
| IOH = -9 mA | 2.3 V | 2.3 V | 1.75 | ||||||
| IOH = -12 mA | 3 V | 3 V | 2.3 | ||||||
| VOL | Low-level output voltage | VI = VIL | IOL = 100 µA | 0.7 V – 3.6 V | 0.7 V – 3.6 V | 0.1 | V | ||
| IOL = 50 µA | 0.65 V | 0.65 V | 0.1 | ||||||
| IOL = 200 µA | 0.76 V | 0.76 V | 0.18 | ||||||
| IOL = 500 µA | 0.85 V | 0.85 V | 0.2 | ||||||
| IOL = 3 mA | 1.1 V | 1.1 V | 0.25 | ||||||
| IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | ||||||
| IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||
| IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | ||||||
| IOL = 12 mA | 3 V | 3 V | 0.7 | ||||||
| II | Input leakage current | Control Inputs (DIR, OE): VI = VCCA or GND | 0.65 V – 3.6 V | 0.65 V – 3.6 V | −1 | 1 | µA | ||
| Ioff | Partial power down current | A Port: VI or VO = 0 V – 3.6 V | 0 V | 0 V – 3.6 V | −35 | 55 | µA | ||
| B Port: VI or VO = 0 V – 3.6 V | 0 V – 3.6 V | 0 V | −35 | 55 | |||||
| IOZ | High-impedance state output current | A Port: VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6 V | 3.6 V | −8 | 8 | µA | ||
| B Port: VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6 V | 3.6 V | −8 | 8 | |||||
| ICCA | VCCA supply current | VI = VCCI or GND, IO = 0 mA | 0.65 V – 3.6 V | 0.65 V – 3.6 V | 40 | µA | |||
| 0 V | 3.6 V | −12 | |||||||
| 3.6 V | 0 V | 35 | |||||||
| ICCB | VCCB supply current | VI = VCCI or GND, IO = 0 mA | 0.65 V – 3.6 V | 0.65 V – 3.6 V | 38 | µA | |||
| 0 V | 3.6 V | 35 | |||||||
| 3.6 V | 0 V | −12 | |||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND, IO = 0 mA | 0.65 V – 3.6 V | 0.65 V – 3.6 V | 70 | µA | |||
| Ci | Input capacitance | Control Inputs (DIR, OE): VI = 3.3 V or GND | 3.3 V | 3.3 V | 4.5 | pF | |||
| Cio | Data I/O capacitance | Ports A and
B: OE = VCCA, VO = 1.65 V DC + 1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 5.7 | pF | |||