over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Supply voltage, VCCA | –0.5 | 4.2 | V |
| Supply voltage, VCCB | –0.5 | 4.2 | V |
| Input voltage, VI(2) | I/O ports (A port) | –0.5 | 4.2 | V |
| I/O ports (B port) | –0.5 | 4.2 |
| Control inputs | –0.5 | 4.2 |
Voltage applied to any output in the high-impedance or power-off state, VO(2) | A port | –0.5 | 4.2 | V |
| B port | –0.5 | 4.2 |
| Voltage applied to any output in the high or low state, VO(2)(3) | A port | –0.5 | VCCA + 0.2 | V |
| B port | –0.5 | VCCB + 0.2 |
| Input clamp current, IIK | VI < 0 | –50 | | mA |
| Output clamp current, IOK | VO < 0 | –50 | | mA |
| Continuous output current, IO | –50 | 50 | mA |
| Continuous current through VCCA, VCCB, or GND | –100 | 100 | mA |
| Junction Temperature, TJ | | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Operation outside the
Absolute Maximum Ratings may cause permanent device damage.
Absolute Maximum Ratings do not imply functional operation of the
device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If briefly operating outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not sustain damage, but it may not be fully functional. Operating the
device in this manner may affect device reliability, functionality, performance,
and shorten the device lifetime.
(2) The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The output positive-voltage rating may be exceeded up to 4.2 V maximum if the output current rating is observed.