ZHCSPJ9B February 2022 – December 2023 SN54SLC8T245-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | 1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | ||||
| TYP | TYP | TYP | TYP | TYP | TYP | TYP | TYP | ||||
| tpd | Propagation delay | From input A to output B | 55 | 38 | 26 | 16 | 14 | 13 | 13 | 14 | ns |
| From input B to output A | 47 | 38 | 32 | 21 | 17 | 15 | 14 | 14 | |||
| tdis | Disable time | From input OE to output A | 71 | 71 | 71 | 71 | 71 | 71 | 71 | 71 | ns |
| From input OE to output B | 105 | 79 | 66 | 32 | 28 | 27 | 25 | 26 | |||
| ten | Enable time | From input OE to output A | 64 | 64 | 64 | 64 | 64 | 64 | 64 | 64 | ns |
| From input OE to output B | 118 | 69 | 47 | 30 | 27 | 26 | 26 | 28 | |||