SBASA14 May 2020 PCMD3180
PRODUCTION DATA.
Figure 47 and Figure 48 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 192 kHz or 176.4 kHz. Table 25 lists the specifications for a decimation filter with an 192-kHz or 176.4-kHz sampling rate.
Figure 47. Linear Phase Decimation Filter Magnitude Response
Figure 48. Linear Phase Decimation Filter Pass-Band Ripple | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.3 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.473 × fS to 4 × fS | 70.0 | dB | ||
| Frequency range is 4 × fS onwards | 111.0 | ||||
| Group delay or latency | Frequency range is 0 to 0.3 × fS | 11.9 | 1/fS |