SBASA14 May 2020 PCMD3180
PRODUCTION DATA.
Figure 51 and Figure 52 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 768 kHz or 705.6 kHz. Table 27 lists the specifications for a decimation filter with an 768-kHz or 705.6-kHz sampling rate.
Figure 51. Linear Phase Decimation Filter Magnitude Response
Figure 52. Linear Phase Decimation Filter Pass-Band Ripple | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.113 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.58 × fS to 2 × fS | 75.0 | dB | ||
| Frequency range is 2 × fS onwards | 88.0 | ||||
| Group Delay or Latency | Frequency range is 0 to 0.113 × fS | 5.9 | 1/fS |