ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the LSB data nibble of temperature monitoring.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIAG_MON_LSB_TEMP[3:0] | CHANNEL_ID[3:0] | ||||||
R-0h | R-Eh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_TEMP[3:0] | R | 0h | Diagnostic SAR monitor data LSB nibble |
3-0 | CHANNEL_ID[3:0] | R | Eh | Channel ID value |