ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the latched Interrupt readback register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LTCH1[7] | INT_LTCH1[6] | INT_LTCH1[5] | INT_LTCH1[4] | INT_LTCH1[3] | INT_LTCH1[2] | Reserved | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH1[7] | R | 0h | Channel 1 IN1P over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-46d, CH1_LTCH register).
0b = No IN1P over voltage fault detected 1b = IN1P over voltage fault has detected |
6 | INT_LTCH1[6] | R | 0h | Channel 2 IN2P over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-47d, CH2_LTCH register).
0b = No IN2P over voltage fault detected 1b = IN2P over voltage fault has detected |
5 | INT_LTCH1[5] | R | 0h | Channel 3 IN3P over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-48d, CH3_LTCH register).
0b = No IN3P over voltage fault detected 1b = IN3P over voltage fault has detected |
4 | INT_LTCH1[4] | R | 0h | Channel 4 IN4P over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-49d, CH4_LTCH register).
0b = No IN4P over voltage fault detected 1b = IN4P over voltage fault has detected |
3 | INT_LTCH1[3] | R | 0h | Channel 5 IN5P over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-50d, CH5_LTCH register). Applicable only for PCM6x60-Q1.
0b = No IN5P over voltage fault detected 1b = IN5P over voltage fault has detected |
2 | INT_LTCH1[2] | R | 0h | Channel 6 IN6P over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-51d, CH6_LTCH register). Applicable only for PCM6x60-Q1.
0b = No IN6P over voltage fault detected 1b = IN6P over voltage fault has detected |
1-0 | Reserved | R | 0h | Reserved |