ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This regiser is the interrupt configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_POL | INT_EVENT[1:0] | PD_ON_FLT_CFG[1:0] | LTCH_READ_CFG | PD_ON_FLT_RCV_CFG | LTCH_CLR_ON_READ | ||
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_POL | RW | 0h | Interrupt polarity.
0b = Active low (IRQZ) 1b = Active high (IRQ) |
6-5 | INT_EVENT[1:0] | RW | 0h | Interrupt event configuration.
0d = INT asserts on any unmasked latched interrupts event 1d = Reserved 2d = INT asserts for 2 ms (typical) for every 4-ms (typical) duration on any unmasked latched interrupts event 3d = INT asserts for 2 ms (typical) one time on each pulse for any unmasked interrupts event |
4-3 | PD_ON_FLT_CFG[1:0] | RW | 0h | Powerdown configuration when fault detected for any channel or MICBIAS fault detected.
0d = Faults event are not used for ADC and MICBIAS power down. It is recommend to set these bits as 2d to shutdown the blocks for which fault occurred. 1d = Only unmasked faults are used for power down of respective ADC channel; In case of MICBIAS fault detected, MICBIAS and all ADC channels gets powered-down based on P0_R58 settings 2d = Both masked or unmasked faults are used for power down of respective ADC channel; In case of MICBIAS fault detected, MICBIAS and all ADC channels gets powered-down based on P0_R58 settings. 3d = Reserved |
2 | LTCH_READ_CFG | RW | 0h | Interrupt latch registers readback configuration.
0b = All interrupts can be read through the LTCH registers 1b = Only unmasked interrupts can be read through the LTCH registers |
1 | PD_ON_FLT_RCV_CFG | RW | 0h | Recovery configuration for ADC channels when fault goes away.
0b = Auto recovery, ADC channels are re-powered up when fault goes away 1b = Manual recovery, ADC channels are required to power-up manually using P0_R119 when fault goes away |
0 | LTCH_CLR_ON_READ | RW | 0h | Configuration for clearing LTCH register bits.
0 = LTCH register bits are cleared on register read only if live status is zero 1 = LTCH register bits are cleared on register read irrespective of live status and set only if live status goes again low to high |