ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the GPIO output value register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIO1_VAL | GPIO2_VAL | GPIO3_VAL | Reserved | ||||
RW-0h | RW-0h | RW-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPIO1_VAL | RW | 0h | GPIO1 output value when configured as a GPO.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
6 | GPIO2_VAL | RW | 0h | GPIO2 output value when configured as a GPO. Not applicable for PCM6x60-Q1.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
5 | GPIO3_VAL | RW | 0h | GPIO3 output value when configured as a GPO. Not applicable for PCM6x60-Q1.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
4-0 | Reserved | R | 0h | Reserved |