ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the input channel enable configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IN_CH1_EN | IN_CH2_EN | IN_CH3_EN | IN_CH4_EN | IN_CH5_EN | IN_CH6_EN | Reserved | Reserved |
RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-0h | RW-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IN_CH1_EN | RW | 1h | Input channel 1 enable setting.
0d = Channel 1 is disabled 1d = Channel 1 is enabled |
6 | IN_CH2_EN | RW | 1h | Input channel 2 enable setting.
0d = Channel 2 is disabled 1d = Channel 2 is enabled |
5 | IN_CH3_EN | RW | 1h | Input channel 3 enable setting.
0d = Channel 3 is disabled 1d = Channel 3 is enabled |
4 | IN_CH4_EN | RW | 1h | Input channel 4 enable setting.
0d = Channel 4 is disabled 1d = Channel 4 is enabled |
3 | IN_CH5_EN | RW | 1h | Input channel 5 enable setting. Applicable only for PCM6x60-Q1.
0d = Channel 5 is disabled 1d = Channel 5 is enabled |
2 | IN_CH6_EN | RW | 1h | Input channel 6 enable setting. Applicable only for PCM6x60-Q1.
0d = Channel 6 is disabled 1d = Channel 6 is enabled |
1 | Reserved | RW | 0h | Reserved |
0 | Reserved | RW | 0h | Reserved |