ZHCSGP3D September 2017 – December 2018 OPA2837 , OPA837
PRODUCTION DATA.
The OPAx837 can drive a parasitic load capacitance up through 4 pF on the output with no special considerations. When driving capacitive loads greater than 4 pF, TI recommends using a small resistor (RO) in series with the output as close to the device as possible. Without RO, output capacitance interacts with the output impedance of the amplifier causing phase shift in the loop gain of the amplifier that reduces the phase margin. This reduction causes peaking in the frequency response and overshoot and ringing in the pulse response. Inserting RO isolates the phase shift from the loop-gain path and restores the phase margin; however RO can also limit bandwidth to the capacitive load.
Figure 66 shows the test and Figure 49 illustrates the recommended values of RO versus capacitive loads, CL using a 30° phase margin target for the op amp. See Figure 50 for the frequency responses with various values of CL and ROUT parametric on gain.
Figure 66. ROUT versus CL Test Circuit