ZHCSTJ6A October 2023 – February 2024 OPA4990-Q1
ADVANCE INFORMATION
The OPAx990-Q1 family offers excellent DC precision and AC performance. These devices operate up to 40V supply rails and offer true rail-to-rail input or output, low offset voltage and offset voltage drift, as well as 1.1MHz bandwidth and high output drive. These features make the OPAx990-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.