ZHCSTJ6A October 2023 – February 2024 OPA4990-Q1
ADVANCE INFORMATION
The OPAx990-Q1 is specified for operation from 2.7V to 40V (±1.35V to ±20V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions. For parameters that can exhibit significant variance regarding operating voltage or temperature, see the Typical Characteristics section.
Supply voltages larger than 40V can permanently damage the device; for more information, see the Absolute Maximum Ratings section.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.