ZHCSF37C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Resolution | Number of no missing code output code bits | 12 | bits | |||
| SNR | Signal-to-noise with differential inputs | VR+ = 2.5 V, VR– = AVSS | 70 | dB | ||
| Signal-to-noise with single-ended inputs | VR+ = 2.5 V, VR– = AVSS | 69 | ||||
| ENOB | Effective number of bits with differential inputs(1) | VR+ = 2.5 V, VR– = AVSS | 11.4 | bits | ||
| Effective number of bits with single-ended inputs(1) | VR+ = 2.5 V, VR– = AVSS | 11.0 | ||||
| Effective number of bits with 32.768-kHz clock (reduced performance)(1) | Reduced performance with fADC12CLK from ACLK LFXT 32.768 kHz,
VR+ = 2.5 V, VR– = AVSS |
10.9 | ||||
Table 5-28 lists the temperature sensor and built-in V1/2 characteristics.