ZHCSF37C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
| MODULE | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Timer_A | Module input clock | 3 | μA/MHz | |||
| Timer_B | Module input clock | 5 | μA/MHz | |||
| eUSCI_A | UART mode | Module input clock | 6.3 | μA/MHz | ||
| eUSCI_A | SPI mode | Module input clock | 4 | μA/MHz | ||
| eUSCI_B | SPI mode | Module input clock | 4 | μA/MHz | ||
| eUSCI_B | I2C mode, 100 kbaud | Module input clock | 4 | μA/MHz | ||
| RTC_C | 32 kHz | 100 | nA | |||
| MPY | Only from start to end of operation | MCLK | 28 | μA/MHz | ||
| CRC16 | Only from start to end of operation | MCLK | 3.3 | μA/MHz | ||
| CRC32 | Only from start to end of operation | MCLK | 3.3 | μA/MHz | ||
| LEA | 256 Point Complex FFT, Data = nonzero | MCLK | 86 | µA/MHz | ||
| 256 Point Complex FFT, Data = zero | 66 |