ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
Table 9-26 summarizes the selection of the pin functions.
CapTIvate shared with alternative functions
The CapTIvate function can be powered by 1.5 V or 3.3 V.
To prevent pad damage when changing the function, check the external application circuit of each pad before enabling the alternative function, when 1.5 V is selected.
| PIN NAME (P4.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
|---|---|---|---|---|
| P4DIR.x | P4SEL.x | |||
| P4.0/TA3.1/CAP2.1 | 0 | P4.0 (I/O) | I: 0; O: 1 | 00 |
| TA3.CCI1A | 0 | 01 | ||
| TA3.1 | 1 | |||
| CAP2.1 | X | P4SELx = 11, or from CapTIvate | ||
| P4.1/TA3.0/CAP2.2 | 1 | P4.1 (I/O) | I: 0; O: 1 | 00 |
| TA3.CCI0A | 0 | 01 | ||
| TA3.0 | 1 | |||
| CAP2.2 | X | P4SELx = 11, or from CapTIvate | ||
| P4.2/TA3CLK/CAP2.3 | 2 | P4.2 (I/O) | I: 0; O: 1 | 00 |
| TA3CLK | 0 | 01 | ||
| CAP2.3 | X | P4SELx = 11, or from CapTIvate | ||
| P4.3/UCB1SOMI/UCB1SCL/TB0.5/A8 | 3 | P4.3 (I/O) | I: 0; O: 1 | 00 |
| UCB1SOMI/UCB1SCL | X | 01 | ||
| TB0.CCI5A | 0 | 10 | ||
| TB0.5 | 1 | |||
| A8 | X | 11 | ||
| P4.4/UCB1SIMO/UCB1SDA/TB0.6/A9 | 4 | P3.4 (I/O) | I: 0; O: 1 | 00 |
| UCB1SIMO/UCB1SDA | X | 01 | ||
| TB0.CCI6A | 0 | 10 | ||
| TB0.6 | 1 | |||
| A9 | X | 11 | ||
| P4.5/UCB0SOMI/UCB0SCL/TA3.2 | 5 | P4.5 (I/O) | I: 0; O: 1 | 00 |
| UCB0SOMI/UCB0SCL | X | 01 | ||
| TA3.CCI2A | 0 | 10 | ||
| TA3.2 | 1 | |||
| P4.6/UCB0SIMO/UCB0SDA/TA3.1 | 6 | P4.6 (I/O) | I: 0; O: 1 | 00 |
| UCB0SIMO/UCB0SDA | X | 01 | ||
| TA3.CCI1A | 0 | 10 | ||
| TA3.1 | 1 | |||
| P4.7/UCA0STE/TB0.1 | 7 | P4.7 (I/O) | I: 0; O: 1 | 00 |
| UCA0STE | X | 01 | ||
| TB0.CCI1A | 0 | 10 | ||
| TB0.1 | 1 | |||