ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fMODOSC | MODOSC frequency | 3 V | 3.0 | 3.8 | 4.6 | MHz | |
fMODOSC/dT | MODOSC frequency temperature drift | 3 V | 0.102 | %/℃ | |||
fMODOSC/dVCC | MODOSC frequency supply voltage drift | 1.8 V to 3.6 V | 1.17 | %/V | |||
fMODOSC,DC | Duty cycle | 3 V | 40% | 50% | 60% |