over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Voltage applied at DVCC pin to VSS |
–0.3 |
4.1 |
V |
| Voltage applied to any pin in CapTIvate mode (2) |
–0.3 |
VREG |
V |
| Voltage applied to any other pin(3) |
–0.3 |
VCC + 0.3 (4.1 V
Max) |
V |
| Diode current at any device pin |
|
±2 |
mA |
| Junction temperature, TJ |
|
115 |
°C |
| Storage temperature, Tstg(4) |
–40 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These
are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended
Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) This applies I/Os worked in CapTIvate mode.
(3) All voltages referenced to VSS.
(4) Higher temperature may be applied during board soldering according to the current JEDEC J-STD-020 specification with
peak reflow temperatures not higher than classified on the device label on the shipping boxes or reels.