|
MIN |
NOM |
MAX |
UNIT |
| VCC |
Supply voltage applied at DVCC pin(1)(2) |
CapTIvate in VREG electrode charge mode (default)(3)(4) |
1.8(5) |
|
3.6 |
V |
| CapTIvate in DVCC electrode charge mode(4) |
2.7 |
|
3.6 |
| VSS |
Supply voltage applied at DVSS pin |
|
0 |
|
V |
| TA |
Operating free-air temperature |
–40 |
|
105 |
°C |
| TJ |
Operating junction temperature |
–40 |
|
115 |
°C |
| CDVCC |
Recommended capacitor at DVCC(6) |
4.7 |
10 |
|
µF |
| fSYSTEM |
Processor frequency (MCLK frequency)(5)(7) |
No FRAM wait states (NWAITSx = 0) |
0 |
|
8 |
MHz |
| With FRAM wait states (NWAITSx = 1)(8) |
0 |
|
16(9) |
| fACLK |
ACLK frequency |
|
|
40 |
kHz |
| fSMCLK |
SMCLK frequency |
|
|
16(9) |
MHz |
(1) Supply voltage changes faster than 0.2 V/µs can trigger a BOR reset even within the recommended supply voltage range.
Following the data sheet recommendation for capacitor CDVCC limits the slopes accordingly.
(2) TI recommends that power to the DVCC pin must not exceed the limits specified in Recommended Operating Conditions.
Exceeding the specified limits can cause malfunction of the device including erroneous writes to RAM and FRAM.
(3) Modules may have a different supply voltage range specification. See the specification of the respective module in
this data sheet.
(4) CapTIvate electrode charge mode is selectable from within the CapTIvate Design Center GUI and the CapTIvate Software
Library. The default operating mode is VREG..
(5) The minimum supply voltage is defined by the SVS levels. Refer to the SVS threshold parameters in
Section 8.12.1.1.
(6) A capacitor tolerance of ±20% or better is required. A low-ESR ceramic capacitor of 100 nF (minimum) should be placed
as close as possible (within a few millimeters) to the respective pin pair.
(7) Modules may have a different maximum input clock specification. See the specification of the respective module in
this data sheet.
(8) Wait states only occur on actual FRAM accesses (that is, on FRAM cache misses). RAM and peripheral accesses are
always executed without wait states.
(9) If clock sources such as HF crystals or the DCO with frequencies >16 MHz are used, the clock must be divided in
the clock system to comply with this operating condition.