ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
Table 9-25 summarizes the selection of the pin functions.
CapTIvate shared with alternative functions
The CapTIvate function can be powered by 1.5 V or 3.3 V.
To prevent pad damage when changing the function, check the external application circuit of each pad before enabling the alternative function, when 1.5 V is selected.
PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
---|---|---|---|---|
P3DIR.x | P3SEL.x | |||
P3.0/TA2.2/CAP0.0 | 0 | filter9 | I: 0; O: 1 | 00 |
TA2.CCI2A | 0 | 01 | ||
TA2.2 | 1 | |||
CAP0.0 | X | P3SELx = 11, or from CapTIvate | ||
P3.1/UCA1STE/ CAP1.0 | 1 | P3.1 (I/O) | I: 0; O: 1 | 00 |
UCA1STE | X | 01 | ||
CAP1.0 | X | P3SELx = 11, or from CapTIvate | ||
P3.2/UCB1SIMO/UCB1SDA/CAP3.2 | 2 | P3.2 (I/O) | I: 0; O: 1 | 00 |
UCB1SIMO/UCB1SDA | X | 01 | ||
CAP3.2 | X | P3SELx = 11, or from CapTIvate | ||
P3.3/TA2.1/CAP0.1 | 3 | P3.3 (I/O) | I: 0; O: 1 | 00 |
TA2.CCI1A | 0 | 01 | ||
TA2.1 | 1 | |||
CAP0.1 | X | P3SELx = 11, or from CapTIvate | ||
P3.4/TA2CLK/COMP0OUT/CAP0.3 | 4 | P3.4 (I/O) | I: 0; O: 1 | 00 |
TA2CLK | 0 | 01 | ||
COMP0OUT | 1 | 10 | ||
CAP0.2 | X | P3SELx = 11, or from CapTIvate | ||
P3.5/UCB1CLK/TB0TRG/CAP3.1 | 5 | P3.5 (I/O) | I: 0; O: 1 | 00 |
UCB1CLK | X | 01 | ||
TB0TRG | 0 | 10 | ||
CAP3.1 | X | P3SELx = 11, or from CapTIvate | ||
P3.6/UCB1SOMI/UCB1SCL/CAP3.3 | 6 | P3.6 (I/O) | I: 0; O: 1 | 00 |
UCB1SOMI/UCB1SCL | X | 01 | ||
CAP3.3 | X | P3SELx = 11, or from CapTIvate | ||
P3.7/TA3.2/CAP2.0 | 7 | P3.7 (I/O) | I: 0; O: 1 | 00 |
TA3.CCI2A | 0 | 01 | ||
TA3.2 | 1 | |||
CAP2.0 | X | P3SELx = 11, or from CapTIvate |