ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Figure 9-23 shows the port diagram. Table 9-35 summarizes the selection of the port function.
Figure 9-23 Port P9 (P9.0 to P9.7) Diagram| PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P9DIR.x | P9SEL.x | LCDS0 to LCDS7 | |||
| P9.0/S7 | 0 | P9.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| S7 | X | X | 1 | ||
| P9.1/S6 | 1 | P9.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| S6 | X | X | 1 | ||
| P9.2/S5 | 2 | P9.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| S5 | X | X | 1 | ||
| P9.3/S4 | 3 | P9.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| S4 | X | X | 1 | ||
| P9.4/S3 | 4 | P9.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| S3 | X | X | 1 | ||
| P9.5/S2 | 5 | P9.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| S2 | X | X | 1 | ||
| P9.6/S1 | 6 | P9.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| S1 | X | X | 1 | ||
| P9.7/S0 | 7 | P9.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| S0 | X | X | 1 | ||