ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VeREF+ | Reference input voltage range | DAC12IR = 0(1) (2) | 2.2 V to 3.6 V | AVCC / 3 | AVCC + 0.2 | V | |
| DAC12IR = 1(3) (4) | AVCC | AVCC + 0.2 | |||||
| Ri(VREFBG), Ri(VeREF+) | Reference input resistance | DAC12_0 DAC12IR = DAC12_1 DAC12IR = 0 | 2.2 V, 3 V | 20 | MΩ | ||
| DAC12_0 DAC12IR = 1, DAC12_1 DAC12IR = 0 | 52 | kΩ | |||||
| DAC12_0 DAC12IR = 0, DAC12_1 DAC12IR = 1 | 52 | ||||||
| DAC12_0 DAC12IR = DAC12_1 DAC12IR = 1, DAC12_0 DAC12SREFx = DAC12_1 DAC12SREFx(5) | 26 | ||||||
Section 8.8.13.5 and Section 8.8.13.6 list the dynamic specifications of the DAC.