ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| fM | Modulator clock | 1.024 | MHz | |||||
| SINAD | Signal-to-noise + distortion ratio for differential inputs | CTSD16GAINx = 1, input ADx+ and ADx- (differential) | fIN = 50 Hz(1) | 3 V | 84 | 87 | dB | |
| CTSD16GAINx = 2, input ADx+ and ADx- (differential) | 86 | |||||||
| CTSD16GAINx = 4, input ADx+ and ADx- (differential) | 85 | |||||||
| CTSD16GAINx = 8, input ADx+ and ADx- (differential) | 82 | |||||||
| CTSD16GAINx = 16, input ADx+ and ADx- (differential) | 77 | |||||||
| SINAD | Signal-to-noise + distortion ratio for single-ended input | CTSD16GAINx = 1, input Ax (single-ended) | fIN = 50 Hz(1) | 3 V | 83 | dB | ||
| CTSD16GAINx = 2, input Ax (single-ended) | 82 | |||||||
| CTSD16GAINx = 4, input Ax (single-ended) | 78 | |||||||
| CTSD16GAINx = 8, input Ax (single-ended) | 72 | |||||||
| CTSD16GAINx = 16, input Ax (single-ended) | 66 | |||||||
| G | Nominal gain | CTSD16GAINx = 1 | 3 V | 1 | ||||
| CTSD16GAINx = 2 | 2 | |||||||
| CTSD16GAINx = 4 | 4 | |||||||
| CTSD16GAINx = 8 | 8 | |||||||
| CTSD16GAINx = 16 | 16 | |||||||
| EG | Gain error | CTSD16GAINx: 1, 8, or 16 with external reference (1.2 V) | 3 V | –1% | +1% | |||
| ΔEG/ΔT | Gain error temperature coefficient, internal reference | CTSD16GAINx: 1, 8, or 16 | 3 V | 3 | 50 | ppm/ °C | ||
| ΔEG/ΔT | Gain error temperature coefficient, external reference | CTSD16GAIN: 1, 8, or 16 with external reference (1.2 V) | 3 V | 4 | 15 | ppm/ °C | ||
| ΔEG/ ΔVCC | Gain error vs VCC | CTSD16GAINx: 1, 8, or 16 | 0.02 | %/V | ||||
| EOS | Offset error | CTSD16GAINx = 1 | 3 V | ±4.1 | mV | |||
| CTSD16GAINx = 16 | ±3.4 | |||||||
| ΔEOS/ΔT | Offset error temperature coefficient | CTSD16GAINx = 1, 16 | 3 V | ±1 | ±10 | ppm FSR/ °C | ||
| ΔEOS/ ΔVCC | Offset error vs VCC | CTSD16GAINx = 1, 16 | 3 V | 11 | µV/V | |||
| CMRR, 50Hz | Common-mode rejection ratio at 50 Hz | CTSD16GAINx = 1, VID = 928 mV, fIN = 50 Hz | 3 V | 78 | dB | |||
| CTSD16GAINx = 16, VID = 58 mV, fIN = 50 Hz | 80 | |||||||
| AC PSRR | AC power supply rejection ratio | CTSD16GAINx: 1, VCC = 3 V ±50 mV × sin(2π × fVcc × t), fVcc = 50 Hz, Inputs grounded (no analog signal applied) |
95 | dB | ||||
| CTSD16GAINx: 8, VCC = 3 V ±50 mV × sin(2π × fVcc × t), fVcc = 50 Hz, Inputs grounded (no analog signal applied) |
105 | |||||||
| CTSD16GAINx: 16, VCC = 3 V ±50 mV × sin(2π × fVcc × t), fVcc = 50 Hz, Inputs grounded (no analog signal applied) |
105 | |||||||
| DC PSRR | DC power supply rejection ratio | CTSD16GAINx: (1, 8, 16), VCC = 2.2 V to 3.6 V, (PSRR [dB] = –20 log(dVout/dVcc) with dVout observed as change in the digital conversion result; assumed to be dominated by reference) | 90 | dB | ||||