ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VID,FSR | Differential full-scale input voltage range | VID = VI,A+ – VI,A– | –VR/Gain | +VR/Gain | V | |||
| VI,FSR | Single-ended full-scale input voltage range | VID = VI,A+ – VR negative input is tied to VR |
VR – VR/Gain | VR + VR/Gain | V | |||
| VID | Differential input voltage range for specified performance(2) | CTSD16REFS = 1 | CTSD16GAINx = 1 | ±928 | mV | |||
| CTSD16GAINx = 2 | ±464 | |||||||
| CTSD16GAINx = 4 | ±232 | |||||||
| CTSD16GAINx = 8 | ±116 | |||||||
| CTSD16GAINx = 16 | ±58 | |||||||
| VI | Single-ended input voltage range for specified performance | VR – (0.8 × VR/Gain) | VR + (0.8 × VR/Gain) | V | ||||
| ZI | Input impedance (pin Ax or ADx+ or ADx- to AVSS) |
CTSD16GAINx = 1, 16 | 3 V | 20 | MΩ | |||
| ZID | Differential input impedance (pin ADx+ to pin ADx-) |
CTSD16GAINx = 1, 16 | 3 V | 35 | MΩ | |||
| VI | Absolute input voltage range | AVSS | VCC | V | ||||
| VIC | Common-mode input voltage range | AVSS | VCC | V | ||||
Section 8.8.11.4 lists the performance characteristics of the CTSD16.