ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Figure 9-24 shows the port diagram. Table 9-36 and Table 9-37 summarize the port function selection.
Figure 9-24 Port U (PU.0 and PU.1) Diagram| CONTROL BITS | PIN NAME | FUNCTION | ||||
|---|---|---|---|---|---|---|
| PUSEL | PUDIR | PUOUT1 | PUOUT0 | PU.1/DM | PU.0/DP | |
| 0 | 0 | X | X | Hi-Z | Hi-Z | Outputs off |
| 0 | 1 | 0 | 0 | 0 | 0 | Outputs enabled |
| 0 | 1 | 0 | 1 | 0 | 1 | Outputs enabled |
| 0 | 1 | 1 | 0 | 1 | 0 | Outputs enabled |
| 0 | 1 | 1 | 1 | 1 | 1 | Outputs enabled |
| 1 | X | X | X | DM | DP | Direction set by USB module |
| CONTROL BITS | FUNCTION | |
|---|---|---|
| PUSEL | PUREN | |
| 0 | 0 | Input disabled Pullup disabled |
| 0 | 1 | Input disabled Pullup enabled |
| 1 | 0 | Input enabled Pullup disabled |
| 1 | 1 | Input enabled Pullup enabled |