ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| IVBAT | Current into VBAT terminal in case no primary battery is connected. | VBAT = 1.7 V, DVCC not connected, RTC running |
TA = –40°C | 0.43 | µA | |||
| TA = 25°C | 0.52 | |||||||
| TA = 60°C | 0.58 | |||||||
| TA = 85°C | 0.66 | |||||||
| VBAT = 2.2 V, DVCC not connected, RTC running |
TA = –40°C | 0.50 | ||||||
| TA = 25°C | 0.59 | |||||||
| TA = 60°C | 0.64 | |||||||
| TA = 85°C | 0.72 | |||||||
| VBAT = 3 V, DVCC not connected, RTC running |
TA = –40°C | 0.68 | ||||||
| TA = 25°C | 0.75 | |||||||
| TA = 60°C | 0.79 | |||||||
| TA = 85°C | 0.86 | |||||||
| VSWITCH | Switch-over level (VCC to VBAT) | CVCC = 4.7 µF | General | VSVSH_IT- | V | |||
| SVSHRL = 0 | 1.59 | 1.69 | ||||||
| SVSHRL = 1 | 1.79 | 1.91 | ||||||
| SVSHRL = 2 | 1.98 | 2.11 | ||||||
| SVSHRL = 3 | 2.10 | 2.23 | ||||||
| RON_VBAT | ON-resistance of switch between VBAT and VBAK | VBAT = 1.8 V | 0 V | 0.35 | 1 | kΩ | ||
| VBAT3 | VBAT to ADC: VBAT divided, VBAT3 = VBAT /3 |
1.8 V | 0.6 | ±5% | V | |||
| 3 V | 1.0 | ±5% | ||||||
| 3.6 V | 1.2 | ±5% | ||||||
| VCHVx | Charger end voltage | CHVx = 2 | 2.65 | 2.7 | 2.9 | V | ||
| RCHARGE | Charge limiting resistor | CHCx = 1 | 5.2 | kΩ | ||||
| CHCx = 2 | 10.2 | |||||||
| CHCx = 3 | 20 | |||||||