ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
The DMA controller allows movement of data from one memory address to another without CPU intervention. For example, the DMA controller can be used to move data from the ADC conversion memory to RAM. Using the DMA controller can increase the throughput of peripheral modules. The DMA controller reduces system power consumption by allowing the CPU to remain in sleep mode, without having to awaken to move data to or from a peripheral.
The USB timestamp generator also uses the channel 0, 1, and 2 DMA trigger assignments (see Table 9-11). The USB timestamp generator is available only on devices with the USB module (MSP430FG662x).
| TRIGGER(1) | CHANNEL | |||||
|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3 | 4 | 5 | |
| 0 | DMAREQ | |||||
| 1 | TA0CCR0 CCIFG | |||||
| 2 | TA0CCR2 CCIFG | |||||
| 3 | TA1CCR0 CCIFG | |||||
| 4 | TA1CCR2 CCIFG | |||||
| 5 | TA2CCR0 CCIFG | |||||
| 6 | TA2CCR2 CCIFG | |||||
| 7 | TBCCR0 CCIFG | |||||
| 8 | TBCCR2 CCIFG | |||||
| 9 | Reserved | |||||
| 10 | Reserved | |||||
| 11 | Reserved | |||||
| 12 | Reserved | |||||
| 13 | Reserved | |||||
| 14 | Reserved | |||||
| 15 | Reserved | |||||
| 16 | UCA0RXIFG | |||||
| 17 | UCA0TXIFG | |||||
| 18 | UCB0RXIFG | |||||
| 19 | UCB0TXIFG | |||||
| 20 | UCA1RXIFG | |||||
| 21 | UCA1TXIFG | |||||
| 22 | UCB1RXIFG | |||||
| 23 | UCB1TXIFG | |||||
| 24 | CTSD16IFG0 | |||||
| 25 | DAC12_0IFG | |||||
| 26 | DAC12_1IFG | |||||
| 27 | USB FNRXD(2) | |||||
| 28 | USB ready(2) | |||||
| 29 | MPY ready | |||||
| 30 | DMA5IFG | DMA0IFG | DMA1IFG | DMA2IFG | DMA3IFG | DMA4IFG |
| 31 | DMAE0 | |||||