ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
For internal connections between signal chain modules such as CTSD16, OA, and DAC12, see Section 9.12.16. When internal connections are available, they should be chosen over external connections to reduce noise and save pins.
Solid decoupling on both the digital and analog supplies is also required (best with two capacitors, one 1 µF and one 100 nF [see Section 10.1.1]).