ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | |||||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 2.0 | µA | ||||
| V(SVMH) | SVMH on or off voltage level(1) | SVMHE = 1, SVSMHRRL = 0 | 1.65 | 1.74 | 1.86 | V |
| SVMHE = 1, SVSMHRRL = 1 | 1.85 | 1.94 | 2.02 | |||
| SVMHE = 1, SVSMHRRL = 2 | 2.02 | 2.14 | 2.22 | |||
| SVMHE = 1, SVSMHRRL = 3 | 2.18 | 2.26 | 2.35 | |||
| SVMHE = 1, SVSMHRRL = 4 | 2.32 | 2.40 | 2.48 | |||
| SVMHE = 1, SVSMHRRL = 5 | 2.56 | 2.70 | 2.84 | |||
| SVMHE = 1, SVSMHRRL = 6 | 2.85 | 3.00 | 3.15 | |||
| SVMHE = 1, SVSMHRRL = 7 | 2.85 | 3.00 | 3.15 | |||
| SVMHE = 1, SVMHOVPE = 1 | 3.75 | |||||
| tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 | 2.5 | µs | ||
| SVMHE = 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 | 20 | |||||
| t(SVMH) | SVMH on or off delay time | SVMHE = 0→1, SVSMFP = 1 | 12.5 | µs | ||
| SVMHE = 0→1, SVMHFP = 0 | 100 | |||||
Section 8.8.6.4 lists the characteristics of the SVS low side.