ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| V3 | Supply voltage divider
V3 = VSupply / 3 |
1.8 V | 0.57 | 0.6 | 0.63 | V | ||
| 3 V | 0.95 | 1.0 | 1.05 | |||||
| 3.6 V | 1.14 | 1.2 | 1.26 | |||||
| RV3 | Load resistance | AUXADCRx = 0 | 15 | kΩ | ||||
| AUXADCRx = 1 | 1.5 | |||||||
| AUXADCRx = 2 | 0.6 | |||||||
| tSample,V3 | Sampling time required if V3 is selected | Error of conversion result ≤ 1 LSB | AUXADCRx = 0 | 1000 | ns | |||
| AUXADCRx = 1 | 1000 | |||||||
| AUXADCRx = 2 | 1000 | |||||||
Table 5-25 lists the characteristics of the charge limiting resistor.