ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | TA | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IAUX3,RTCon | AUXVCC3 current with RTC enabled | RTC and 32-kHz oscillator in backup subsystem enabled | 3 V | 25°C | 0.86 | µA | |
| 85°C | 1.2 | ||||||
| IAUX3,RTCoff | AUXVCC3 current with RTC disabled | RTC and 32-kHz oscillator in backup subsystem disabled | 3 V | 25°C | 120 | nA | |
| 85°C | 220 | ||||||
Table 5-20 lists the characteristics of the auxiliary supply monitor.