ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Table 6-20 lists the input trigger connections to ADC10_A from Timer_A modules and SD24_B.
| DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK |
|---|---|---|
| TA0.1 (internal) | ADC10_A
ADC10SHSx = 001b |
ADC10_A |
| TA3.0 (internal) | ADC10_A
ADC10SHSx = 010b |
|
| SD24_B
trigger pulse (internal) |
ADC10_A
ADC10SHSx = 011b |