ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-24 shows the port diagram. Table 6-83 summarizes the selection of the pin functions.
Figure 6-24 Port P6 (P6.1 to P6.3) Diagram (PEU Package Only) | PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P6DIR.x | P6SEL0.x | LCD39 to LCDS37 | |||
| P6.1/SD4DIO/S39 | 1 | P6.1 (I/O) | I:0; O:1 | 0 | 0 |
| Secondary digital function | X | 1 | 0 | ||
| S39 | X | X | 1 | ||
| P6.2/SD5DIO/S38 | 2 | P6.2 (I/O) | I:0; O:1 | 0 | 0 |
| Secondary digital function | X | 1 | 0 | ||
| S38 | X | X | 1 | ||
| P6.3/SD6DIO/S37 | 3 | P6.3 (I/O) | I:0; O:1 | 0 | 0 |
| Secondary digital function | X | 1 | 0 | ||
| S37 | X | X | 1 | ||