ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
The MSP430 family supports the standard JTAG interface which requires four signals for sending and receiving data. The JTAG signals are shared with general-purpose I/O. The TEST/SBWTCK pin is used to enable the JTAG signals. In addition to these signals, the RST/NMI/SBWTDIO is required to interface with MSP430 development tools and device programmers. Table 6-6 lists the JTAG pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide and MSP430 Programming With the JTAG Interface.
| DEVICE SIGNAL | DIRECTION | FUNCTION |
|---|---|---|
| PJ.3/ACLK/TCK | IN | JTAG clock input |
| PJ.2/ADC10CLK/TMS | IN | JTAG state control |
| PJ.1/MCLK/TDI/TCLK | IN | JTAG data input, TCLK input |
| PJ.0/SMCLK/TDO | OUT | JTAG data output |
| TEST/SBWTCK | IN | Enable JTAG pins |
| RST/NMI/SBWTDIO | IN | External reset |
| DVCC | Power supply | |
| DVSS | Ground supply |