ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
TA2 is a 16-bit timer/counter (Timer_A type) with two capture/compare registers. TA2 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-14). TA2 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|
| PM_TACLK | TACLK | Timer | NA | NA |
| ACLK (internal) | ACLK | |||
| SMCLK (internal) | SMCLK | |||
| PM_TACLK | INCLK | |||
| PM_TA2.0 | CCI0A | CCR0 | TA0 | PM_TA2.0 |
| DVSS | CCI0B | |||
| DVSS | GND | |||
| DVCC | VCC | |||
| PM_TA2.1 | CCI1A | CCR1 | TA1 | PM_TA2.1 |
| ACLK (internal) | CCI1B | SD24_B (internal)
SD24SCSx = {2} |
||
| DVSS | GND | |||
| DVCC | VCC |