ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISW,Lkg | Current into DVCC, AVCC, AUXVCC1, or AUXVCC2 if not selected | Per supply (but not the highest supply) | 50 | 100 | nA | |
| IVmax | Current drawn from highest supply | 450 | 730 | nA | ||
Table 5-25 lists the characteristics of the auxiliary supplies to ADC10_A.