ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VeREF+ | Positive external reference voltage input | VeREF+ > VeREF–(2) | 1.4 | AVCC | V | |
| VeREF– | Negative external reference voltage input | VeREF+ > VeREF–(3) | 0 | 1.2 | V | |
| (VeREF+ – VeREF–) | Differential external reference voltage input | VeREF+ > VeREF–(4) | 1.4 | AVCC | V | |
| IVeREF+,
IVeREF– |
Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHz, ADC10SHTx = 0x0001, Conversion rate 200 ksps |
2.2 V, 3 V | –26 | +26 | µA |
| 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHZ, ADC10SHTX = 0x1000, Conversion rate 20 ksps |
–1 | +1 | ||||
| CVREF+ | Capacitance at VREF+ terminal | See (5) | 10 | µF | ||