ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-25 shows the port diagram. Table 6-83 summarizes the selection of the pin functions.
Figure 6-25 Port P6 (P6.4 to P6.7) Diagram (PEU Package Only) | PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P6DIR.x | P6SEL0.x | LCDS36 to LCDS33 | |||
| P6.4/S36 | 4 | P6.4 (I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S36 | X | X | 1 | ||
| P6.5/S35 | 5 | P6.5 (I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S35 | X | X | 1 | ||
| P6.6/S34 | 6 | P6.6(I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S34 | X | X | 1 | ||
| P6.7/S33 | 7 | P6.7 (I/O) | I:0; O:1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S33 | X | X | 1 | ||