ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| ISD,256 | Analog plus digital supply current per converter (reference not included) | fSD24 = 1 MHz, SD24OSR = 256 | SD24GAIN: 1 | 3 V | 490 | 600 | µA | |
| SD24GAIN: 2 | 490 | 600 | ||||||
| SD24GAIN: 4 | 490 | 600 | ||||||
| SD24GAIN: 8 | 559 | 700 | ||||||
| SD24GAIN: 16 | 559 | 700 | ||||||
| SD24GAIN: 32 | 627 | 800 | ||||||
| SD24GAIN: 64 | 627 | 800 | ||||||
| SD24GAIN: 128 | 627 | 800 | ||||||
| ISD,512 | Analog plus digital supply current per converter (reference not included) | fSD24 = 2 MHz, SD24OSR = 512 | SD24GAIN: 1 | 3 V | 600 | 700 | µA | |
| SD24GAIN: 8 | 677 | 800 | ||||||
| SD24GAIN: 32 | 740 | 900 | ||||||
| ISD24REFonly | Current of internal SD24 reference and buffers (includes shared reference) | No converter is active,
(SD24REFS = 1, SD24BCCTLx.SD24SC = 0) |
3 V | 147 | 190 | µA | ||
| ISD24REF,Conv0 | Current of internal SD24 reference and buffers (includes shared reference) | Converter 0 is active,
(SD24REFS = 1, SD24BCCTL0.SD24SC = 1) |
3 V | 75 | 110 | µA | ||
| ISD24REF,notConv0 | Current of internal SD24 reference and buffers (includes shared reference) | Any converter other than converter 0 is active,
(SD24REFS = 1, SD24BCCTL0.SD24SC = 0, SD24BCCTLx.SD24SC = 1) |
3 V | 137 | 175 | µA | ||
Table 5-42 lists the performance characteristics of the SD24_B.