ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-24 shows the port diagram. Table 6-82 summarizes the selection of the pin functions.
Figure 6-24 Port P6 (P6.1 to P6.3) Diagram (PEU Package Only) | PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P6DIR.x | P6SEL0.x | LCD39 to LCDS37 | |||
| P6.1/SD4DIO/S39 | 1 | P6.1 (I/O) | I:0; O:1 | 0 | 0 |
| Secondary digital function | X | 1 | 0 | ||
| S39 | X | X | 1 | ||
| P6.2/SD5DIO/S38 | 2 | P6.2 (I/O) | I:0; O:1 | 0 | 0 |
| Secondary digital function | X | 1 | 0 | ||
| S38 | X | X | 1 | ||
| P6.3/SD6DIO/S37 | 3 | P6.3 (I/O) | I:0; O:1 | 0 | 0 |
| Secondary digital function | X | 1 | 0 | ||
| S37 | X | X | 1 | ||