ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-13 shows the port diagram. Table 6-71 summarizes the selection of the pin functions.
Figure 6-13 Port P2 (P2.7) Diagram (PZ Package Only) | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P2DIR.x | P2SEL0.x | P2MAP.x | CBPD.z | |||
| P2.7/PM_UCB0CLK/ CB2 | 7 | P2.7 (I/O) | I:0; O:1 | 0 | X | 0 |
| Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| CB2 | X | X | X | 1 (z = 2) | ||