ZHCS409G June 2010 – September 2020 MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –1 mA(1) | 1.8 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –3 mA(2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –2 mA(1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –6 mA(2) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage | I(OLmax) = 1 mA(1) | 1.8 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 3 mA(2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 2 mA(1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 6 mA(2) | VSS | VSS + 0.60 | ||||