ZHCS409G June 2010 – September 2020 MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638
PRODUCTION DATA
Figure 9-7 shows the pin diagram. Table 9-57 summarizes how to select the pin function.
Figure 9-7 Port P5 (P5.2 to P5.7) Diagram| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P5DIR.x | P5SEL.x | LCDS40...42 | |||
| P5.2/R23 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | na |
| R23 | X | 1 | na | ||
| P5.3/COM1/S42 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM1 | X | 1 | X | ||
| S42 | X | 0 | 1 | ||
| P5.4/COM2/S41 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM2 | X | 1 | X | ||
| S41 | X | 0 | 1 | ||
| P5.5/COM3/S40 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM3 | X | 1 | X | ||
| S40 | X | 0 | 1 | ||
| P5.6/ADC12CLK/DMAE0 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 | na |
| ADC12CLK | 1 | 1 | na | ||
| DMAE0 | 0 | 1 | na | ||
| P5.7/RTCCLK | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 | na |
| RTCCLK | 1 | 1 | na | ||