over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)| PARAMETER | VCC | PMMCOREVx | TEMPERATURE (TA) | UNIT |
|---|
| –40°C | 25°C | 60°C | 85°C |
|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX |
|---|
| ILPM0,1MHz | Low-power mode 0(3)(9) | 2.2 V | 0 | 71 | | 75 | 87 | 81 | | 85 | 99 | µA |
| 3 V | 3 | 78 | | 83 | 98 | 89 | | 94 | 108 |
| ILPM2 | Low-power mode 2(4)(9) | 2.2 V | 0 | 6.3 | | 6.7 | 9.9 | 9.0 | | 11 | 16 | µA |
| 3 V | 3 | 6.6 | | 7.0 | 11 | 10 | | 12 | 18 |
| ILPM3,XT1LF | Low-power mode 3, crystal mode(5)(9) | 2.2 V | 0 | 1.6 | | 1.8 | 2.4 | 4.7 | | 6.5 | 10.5 | µA |
| 1 | 1.6 | | 1.9 | | 4.8 | | 6.6 | |
| 2 | 1.7 | | 2.0 | | 4.9 | | 6.7 | |
| 3 V | 0 | 1.9 | | 2.1 | 2.7 | 5.0 | | 6.8 | 10.8 |
| 1 | 1.9 | | 2.1 | | 5.1 | | 7.0 | |
| 2 | 2.0 | | 2.2 | | 5.2 | | 7.1 | |
| 3 | 2.0 | | 2.2 | 2.9 | 5.4 | | 7.3 | 12.6 |
| ILPM3, VLO,WDT | Low-power mode 3, VLO mode, Watchdog enabled(6)(9) | 3 V | 0 | 0.9 | | 1.2 | 1.9 | 4.0 | | 5.9 | 10.3 | µA |
| 1 | 0.9 | | 1.2 | | 4.1 | | 6.0 | |
| 2 | 1.0 | | 1.3 | | 4.2 | | 6.1 | |
| 3 | 1.0 | | 1.3 | 2.2 | 4.3 | | 6.3 | 11.3 |
| ILPM4 | Low-power mode 4(7)(9) | 3 V | 0 | 0.9 | | 1.1 | 1.8 | 3.9 | | 5.8 | 10 | µA |
| 1 | 0.9 | | 1.1 | | 4.0 | | 5.9 | |
| 2 | 1.0 | | 1.2 | | 4.1 | | 6.1 | |
| 3 | 1.0 | | 1.2 | 2.1 | 4.2 | | 6.2 | 11 |
| ILPM3.5, RTC,VCC | Low-power mode 3.5 (LPM3.5) current with active RTC into primary supply pin DVCC (10) | 3 V | | | | 0.5 | | | | 0.8 | 1.4 | µA |
| ILPM3.5, RTC,VBAT | Low-power mode 3.5 (LPM3.5) current with active RTC into backup supply pin VBAT(11) | 3 V | | | | 0.6 | | | | 0.8 | 1.4 | µA |
| ILPM3.5, RTC,TOT | Total low-power mode 3.5 (LPM3.5) current with active RTC(12) | 3 V | | 1.0 | | 1.1 | | 1.3 | | 1.6 | 2.8 | µA |
| ILPM4.5 | Low-power mode 4.5 (LPM4.5)(8) | 3 V | | 0.2 | | 0.3 | 0.6 | 0.7 | | 0.9 | 1.4 | µA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal CC4V-T1A SMD crystal with a load capacitance of 9 pF. The internal and external load capacitance are chosen to closely match the required 9 pF.
(3) Current for watchdog timer clocked by SMCLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 (LPM0), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz
USB disabled (VUSBEN = 0, SLDOEN = 0).
(4) Current for watchdog timer clocked by ACLK and RTC clocked by LFXT1 (32768 Hz) included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 (LPM2), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 0 MHz; DCO setting = 1 MHz operation, DCO bias generator enabled.
USB disabled (VUSBEN = 0, SLDOEN = 0).
(5) Current for watchdog timer clocked by ACLK and RTC clocked by LFXT1 (32768 Hz) included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
USB disabled (VUSBEN = 0, SLDOEN = 0).
(6) Current for watchdog timer clocked by VLO included.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = fMCLK = fSMCLK = fDCO = 0 MHz
USB disabled (VUSBEN = 0, SLDOEN = 0).
(7) CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 (LPM4), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
USB disabled (VUSBEN = 0, SLDOEN = 0).
(8) Internal regulator disabled. No data retention.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1, PMMREGOFF = 1 (LPM4.5), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
(9) Current for brownout included. Low-side supervisor (SVSL) and low-side monitor (SVML) disabled. High-side supervisor (SVSH) and high-side monitor (SVMH) disabled. RAM retention enabled.
(10) VVBAT = VCC – 0.2 V, fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC in backup domain active
(11) VVBAT = VCC – 0.2 V, fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC in backup domain active, no current drawn on VBAK
(12) fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC in backup domain active, no current drawn on VBAK